EPD Extension Kit for MSP430 LaunchPad
 All Classes Files Functions Variables Typedefs Enumerations Enumerator Macros Pages
Classes | Macros | Functions
Mem_Flash.h File Reference

The definition of flash memory. More...

#include "EPD_Kit_Tool_Process.h"

Go to the source code of this file.

Classes

struct  ASCII_info_t
 The structure of ASCII input information. More...
 

Macros

#define _flash_sector_size   (long)4*1024
 
#define _page_size_144_200   (long)_flash_sector_size*2
 
#define _page_size_270   (long)_flash_sector_size*3
 
#define _image_page_max   16
 
#define _flash_line_size   64
 
#define _image_page_mark   ((uint8_t)(_image_page_max-1))
 
#define _image_header_mark_offset   _flash_line_size-2
 
#define _image144_size   13
 
#define _image144_SOF   (long)0x0000
 
#define _image144_address(x)   _image144_SOF+((long)x<<_image144_size)
 
#define _image144_mark_image_page_max   4
 
#define _image144_mark_image_SOF   (long)(_image144_SOF+(_image_page_max*_page_size_144_200))
 
#define _image144_mark_image_address(x)   _image144_mark_image_SOF+((long)x<<_image144_size)
 
#define _image144_slideshow_page_max   4
 
#define _image144_slideshow_SOF
 
#define _image144_slideshow_address(x)   _image144_slideshow_SOF+((long)x<<_image144_size)
 
#define _image144_custom_page_max   8
 
#define _image144_custom_SOF
 
#define _image144_custom_address(x)   _image144_custom_SOF+((long)x<<_image144_size)
 
#define _image200_size   13
 
#define _image200_SOF
 
#define _image200_address(x)   _image200_SOF+((long)x<<_image200_size)
 
#define _image200_mark_image_page_max   4
 
#define _image200_mark_image_SOF   (long)_image200_SOF+(_image_page_max*_page_size_144_200)
 
#define _image200_mark_image_address(x)   _image200_mark_image_SOF+((long)x<<_image200_size)
 
#define _image200_slideshow_page_max   4
 
#define _image200_slideshow_SOF
 
#define _image200_slideshow_address(x)   _image200_slideshow_SOF+((long)x<<_image200_size)
 
#define _image200_custom_page_max   8
 
#define _image200_custom_SOF
 
#define _image200_custom_address(x)   _image200_custom_SOF+((long)x<<_image200_size)
 
#define _image270_SOF
 
#define _image270_address(x)   _image270_SOF + (((long)x<<13)+((long)x<<12))
 
#define _image270_mark_image_page_max   4
 
#define _image270_mark_image_SOF   (long)_image270_SOF+(_image_page_max*_page_size_270)
 
#define _image270_mark_image_address(x)   _image270_mark_image_SOF +(((long)x<<13)+((long)x<<12))
 
#define _image270_slideshow_page_max   4
 
#define _image270_slideshow_SOF
 
#define _image270_slideshow_address(x)   _image270_slideshow_SOF +(((long)x<<13)+((long)x<<12))
 
#define _image270_custom_page_max   8
 
#define _image270_custom_SOF
 
#define _image270_custom_address(x)   _image270_custom_SOF +(((long)x<<13)+((long)x<<12))
 
#define _parameters_address   0xFF000
 
#define _parameters_address_max   0xFFFF0
 
#define _image_state_in_use   0xAF
 
#define _image_state_is_empty   0xFF
 
#define _NULL_address   -1
 
#define __ASCII_OFFSET   0x20
 
#define __TEXT_Width   8
 
#define __TEXT_High   8
 
#define ElectronicID   0x13
 
#define FLASH_CMD_RDID   0x9F
 
#define FLASH_CMD_RES   0xAB
 
#define FLASH_CMD_REMS   0x90
 
#define FLASH_CMD_WRSR   0x01
 
#define FLASH_CMD_RDSR   0x05
 
#define FLASH_CMD_READ   0x03
 
#define FLASH_CMD_FASTREAD   0x0B
 
#define FLASH_CMD_WREN   0x06
 
#define FLASH_CMD_WRDI   0x04
 
#define FLASH_CMD_PP   0x02
 
#define FLASH_CMD_SE   0x20
 
#define FLASH_CMD_BE   0xD8
 
#define FLASH_CMD_CE   0x60
 
#define FLASH_CMD_DP   0xB9
 
#define FLASH_CMD_RDP   0xAB
 
#define FLASH_WIP_MASK   0x01
 
#define FLASH_LDSO_MASK   0x02
 
#define FLASH_QE_MASK   0x40
 

Functions

uint8_t is_flash_existed (void)
 Check the flash memory of EPD extension board is existed or not in order to determine the board is connected. More...
 
void Flash_cs_high (void)
 Set Flash_CS pin to high and EPD_CS to low.
 
void Flash_cs_low (void)
 Set EPD_CS to high and Flash_CS to low.
 
void CMD_SE (long flash_address)
 Erase the data of the chosen sector (4KB) to be "1". More...
 
void CMD_CE (void)
 Erase all of the flash memory.
 
void Flash_init (void)
 
void read_flash (long Address, uint8_t *target_address, uint8_t byte_length)
 Read Flash data into buffer. More...
 
void write_flash (long Address, uint8_t *source_address, uint8_t byte_length)
 Write Flash data from buffer. More...
 
void erase_image (long address, uint8_t ptype)
 To erase the image data. More...
 
void get_flash_image_info (image_information_t *ImageInfo)
 Get image information from flash. More...
 
long get_flash_mark_image_info (uint8_t PlaneType)
 Get mark image information from flash. More...
 
long get_custom_image_address (uint8_t PlaneType, uint8_t ImageIdx, uint8_t IsClear)
 Get the custom image address and clear the image or not. More...
 
long get_slideshow_image_address (uint8_t PlaneType, uint8_t ImageIdx, uint8_t IsClear)
 Get the slideshow image address and clear the image or not. More...
 
void write_mark (long address)
 Write image header to flash. More...
 
void Readtest (void)
 
void write_ascii (long CanvasAddress, long MarkAddress, uint16_t LocationX, uint16_t LocationY, char *Text)
 Write ASCII data to canvas image of flash. More...
 
void read_slideshow_parameters (slideshow_information_t *SlideshowInfo)
 Read slideshow parameters from defined Flash segment. More...
 
void write_slideshow_parameters (slideshow_information_t *SlideshowInfo)
 Update slideshow parameters. More...
 

Detailed Description

The definition of flash memory.

Copyright (c) 2012-2013 Pervasive Displays Inc. All rights reserved.

Authors: Pervasive Displays Inc.

Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:

  1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
  2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.

THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.

Macro Definition Documentation

#define __TEXT_Width   8

The predefined ASCII character is 8*8

#define _flash_sector_size   (long)4*1024

Flash map

#define _image144_custom_page_max   8

Segment B: 0x30000~0x3FFFF, 8 pages of custom image

#define _image144_custom_SOF
Value:
(long)_image144_slideshow_SOF+ \
(_image144_slideshow_page_max*_page_size_144_200)
#define _image144_mark_image_page_max   4

Segment B: 0x20000~0x27FFF, 4 pages of marked image

#define _image144_size   13

1.44" Flash Map *********************************************************** Segment A: 0x00000~0x1FFFF, 16 pages of 1.44" image 1.44" resolution=128*96, 128=16bytes. 96*64=6K, allocate 8K (64=_flash_line_size)

#define _image144_slideshow_page_max   4

Segment B: 0x28000~0x2FFFF, 4 pages of slideshow image

#define _image144_slideshow_SOF
Value:
(long)_image144_mark_image_SOF+ \
(_image144_mark_image_page_max*_page_size_144_200)
#define _image200_custom_page_max   8

Segment B: 0x70000~0x7FFFF, 8 pages of custom image

#define _image200_custom_SOF
Value:
(long)_image200_slideshow_SOF+ \
(_image200_slideshow_page_max*_page_size_144_200)
#define _image200_mark_image_page_max   4

Segment B: 0x60000~0x67FFF, 4 pages of marked image

#define _image200_size   13

2" Flash Map ************************************************************** Segment A: 0x40000~0x5FFFF, 16 pages of 2" image 2" resolution=200*96, 200=25bytes. 96*64=6K, allocate 8K (64=_flash_line_size)

#define _image200_slideshow_page_max   4

Segment B: 0x68000~0x6FFFF, 4 pages of slideshow image

#define _image200_slideshow_SOF
Value:
(long)_image200_mark_image_SOF+ \
(_image200_mark_image_page_max*_page_size_144_200)
#define _image200_SOF
Value:
(long)_image144_custom_SOF+ \
(_image144_custom_page_max*_page_size_144_200)
#define _image270_custom_page_max   8

Segment B: 0xC8000~0xCFFFF, 8 pages of custom image

#define _image270_custom_SOF
Value:
(long)_image270_slideshow_SOF+ \
#define _image270_mark_image_page_max   4

Segment B: 0xB0000~0xBBFFF, 4 pages of marked image

#define _image270_slideshow_page_max   4

Segment B: 0xBC000~0xC7FFF, 4 pages of slideshow image

#define _image270_slideshow_SOF
Value:
(long)_image270_mark_image_SOF+ \
#define _image270_SOF
Value:
(long)_image200_custom_SOF+ \
(_image200_custom_page_max*_page_size_144_200)

2.7" Flash Map ************************************************************** Segment A: 0x80000~0xAFFFF, 16 pages of 2.7" image 2.7" resolution=264*176, 264=33bytes. 176*64=11K, allocate 12K (64=_flash_line_size)

#define _image_header_mark_offset   _flash_line_size-2

the last two bytes of first flash line to flag the image state

#define _image_page_mark   ((uint8_t)(_image_page_max-1))

the last page if using mark image for partial update

#define _parameters_address   0xFF000

The slideshow parameters are stored at flash segment starts from 0xFF000 to 0xFFFF0

#define ElectronicID   0x13

The Flash MX25 series command hex code definition

#define FLASH_CMD_DP   0xB9

Mode setting commands

#define FLASH_CMD_RDID   0x9F

ID commands

#define FLASH_CMD_READ   0x03

READ commands

#define FLASH_CMD_SE   0x20

Erase commands

#define FLASH_CMD_WREN   0x06

Program commands

#define FLASH_CMD_WRSR   0x01

Register commands

#define FLASH_WIP_MASK   0x01

status register

Function Documentation

void CMD_SE ( long  flash_address)

Erase the data of the chosen sector (4KB) to be "1".

Parameters
flash_address32 bit flash memory address
void erase_image ( long  address,
uint8_t  EPD_size 
)

To erase the image data.

Parameters
addressThe start address to be erased
EPD_sizeThe EPD size
long get_custom_image_address ( uint8_t  EPD_size,
uint8_t  image_index,
uint8_t  is_clear 
)

Get the custom image address and clear the image or not.

Parameters
EPD_sizeThe EPD size
image_indexThe current image index to show
is_clearWhether to clear custom images

number of maximum custom images = 8

To erase custom image

void get_flash_image_info ( image_information_t image_info)

Get image information from flash.

Parameters
image_infoThe data structure of image information
long get_flash_mark_image_info ( uint8_t  EPD_size)

Get mark image information from flash.

Parameters
EPD_sizeThe EPD size
long get_slideshow_image_address ( uint8_t  EPD_size,
uint8_t  image_index,
uint8_t  is_clear 
)

Get the slideshow image address and clear the image or not.

Parameters
EPD_sizeThe EPD size
image_indexThe current image index to show
is_clearWhether to clear slideshow images

number of maximum slideshow images = 4

To erase slideshow image

Read image mark offset byte to IsExit

uint8_t is_flash_existed ( void  )

Check the flash memory of EPD extension board is existed or not in order to determine the board is connected.

Returns
The Flash is existed

Chip select go low to start a flash command

Send command to check the Electronic ID of Flash

Chip select go high to end a flash command

void read_flash ( long  flash_address,
uint8_t *  target_buffer,
uint8_t  byte_length 
)

Read Flash data into buffer.

Parameters
flash_addressThe start address of Flash
target_bufferThe target address of buffer will be read
byte_lengthThe data length will be read
void read_slideshow_parameters ( slideshow_information_t slideshow_info)

Read slideshow parameters from defined Flash segment.

Parameters
slideshow_infoThe structure of slideshow information

Read parameters from address

< Do while the data byte is empty

< Forward two data length is the last saved position of parameter address

void write_ascii ( long  canvas_address,
long  mark_address,
uint16_t  coordinate_X,
uint16_t  coordinate_Y,
char *  Text 
)

Write ASCII data to canvas image of flash.

Note
  • Introduce Mark Image (partial update function)
    1. Mark image is now used for ASCII and partial update function.
    2. [Previous Image] - [New Image/Canvas Image] - [Mark Image]
    3. Previous Image will save the image data that user downloads on EPD first.
    4. When user types ASCII string by coordinate on EPD Kit Tool, the Mark Image will mark the area that ASCII data will show on EPD.
    5. New Image likes a canvas. System will compare the mark area with Previous Image, only the mark area needs to be scanned and updated, the other area will send Nothing byte.
    6. The final output image is stored in New Image combines with Previous Image and ASCII data.
Parameters
canvas_addressThe canvas image address
mark_addressThe mark image address
coordinate_XThe location of horizontal of inputted string
coordinate_YThe location of vertical of inputted string
TextThe pointer of inputted string

Get mark and canvas image address

Get ASCII character data and save to Text_array

write Text_array to Canvas memory

write mark memory

void write_flash ( long  flash_address,
uint8_t *  source_address,
uint8_t  byte_length 
)

Write Flash data from buffer.

Parameters
flash_address32 bit flash memory address
source_addressThe source address of buffer will be written
byte_lengthThe data length will be read
void write_mark ( long  address)

Write image header to flash.

Parameters
addressThe image address
void write_slideshow_parameters ( slideshow_information_t slideshow_info)

Update slideshow parameters.

Parameters
slideshow_infoThe pointer address of slideshow information